IESNA:LM-63-2002
[TEST]P1461899
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-110-740-U-T2RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 110W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12074.9
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1362.8 1678.1 1992.7 2082.2 2122.6 2280.3 2475.2 2639.2 2763.6 2858.7 2915.7 3037.0 3393.5 3978.2 4757.1 
5579.5 6371.0 6964.5 7278.2 7046.9 6171.4 5032.8 3771.4 2887.2 2220.9 1657.5 1228.1 1062.5 893.7 653.7 476.2 
367.6 296.3 221.8 172.7 115.7 52.3 0.0 
1362.8 1681.3 1995.1 2071.1 2109.2 2277.1 2458.6 2616.2 2750.9 2842.8 2899.9 3025.9 3339.6 3914.8 4721.4 
5540.7 6270.4 6909.8 7218.8 7031.0 6256.2 5041.5 3904.5 2902.3 2228.0 1681.3 1229.7 1082.3 901.7 671.9 482.5 
374.0 305.8 223.4 165.6 113.3 52.3 0.0 
1362.8 1660.7 1980.0 2078.3 2107.6 2272.4 2457.8 2622.6 2775.5 2879.3 2955.3 3071.8 3374.5 3874.4 4559.0 
5349.7 6104.8 6744.2 7151.5 7241.8 6703.8 5637.3 4551.1 3577.3 2719.2 1968.1 1380.2 1212.2 998.3 734.5 540.4 
400.1 313.8 236.9 169.6 104.6 53.9 0.0 
1362.8 1644.9 1949.1 2088.6 2115.5 2254.9 2448.3 2634.5 2806.4 2942.7 3053.6 3169.3 3405.4 3825.3 4360.9 
5021.7 5737.2 6392.4 6958.1 7294.1 7119.8 6454.2 5376.7 4366.5 3366.6 2310.4 1562.5 1330.3 1081.5 767.0 561.8 
399.3 291.6 215.5 156.9 99.0 49.1 0.0 
1362.8 1617.1 1914.2 2090.1 2143.2 2244.6 2425.3 2614.7 2808.8 2995.0 3164.5 3298.4 3473.5 3775.4 4203.3 
4719.8 5240.4 5793.4 6255.4 6640.4 6821.1 6499.4 5626.3 4658.0 3933.9 3085.3 2046.6 1664.7 1245.5 788.4 565.7 
404.9 293.2 205.2 142.6 88.7 45.2 0.0 
1362.8 1586.2 1851.6 2068.7 2182.0 2255.7 2388.8 2580.6 2778.7 2983.9 3198.6 3396.7 3583.7 3808.7 4118.5 
4469.5 4795.9 5116.8 5482.1 5798.2 6109.6 6217.3 5941.6 5277.6 4372.0 3619.3 2684.4 2286.6 1621.1 939.7 
610.9 424.7 297.9 201.2 136.3 82.4 41.2 0.0 
1362.8 1548.2 1770.8 2007.7 2180.5 2315.2 2418.9 2559.2 2738.3 2929.2 3140.8 3356.3 3566.2 3805.5 4105.8 
4429.1 4616.0 4803.0 5089.9 5419.5 5829.1 6246.6 6648.3 6774.3 6573.1 6058.1 5314.1 4964.7 4273.8 2792.1 
1419.0 651.3 388.2 245.6 165.6 108.5 53.9 0.0 
1362.8 1498.3 1672.6 1865.1 2079.0 2283.5 2478.4 2634.5 2781.0 2911.8 3069.4 3227.1 3383.2 3573.4 3841.2 
4214.3 4360.1 4433.8 4711.1 5154.0 5803.7 6649.9 7740.2 8934.2 9928.5 10367.5 10103.7 9693.2 9045.1 
7635.6 6055.7 3714.4 1587.0 549.1 231.4 130.7 70.5 0.0 
1362.8 1447.6 1569.6 1720.9 1904.7 2106.0 2325.5 2553.6 2777.1 2978.3 3152.6 3302.4 3426.0 3579.7 3785.7 
4082.0 4286.4 4358.5 4626.4 5181.0 6057.3 7387.6 8893.8 10352.4 11727.1 12810.2 13379.9 13380.7 13103.4 
11459.3 8752.7 5173.1 2285.0 644.9 256.7 158.5 81.6 0.0 
1362.8 1448.4 1568.0 1701.9 1888.9 2090.9 2304.9 2533.8 2754.1 2971.2 3159.8 3313.5 3455.3 3606.6 3821.4 
4108.2 4318.1 4419.6 4688.2 5204.0 6126.2 7385.2 8877.1 10323.9 11706.5 12760.3 13320.5 13326.8 12981.4 
11382.5 8716.3 5202.4 2162.2 612.5 254.3 164.0 81.6 0.0 
1362.8 1400.0 1459.5 1550.6 1658.3 1798.6 1942.0 2101.2 2277.9 2446.7 2600.4 2750.1 2895.9 3049.6 3220.0 
3397.5 3526.6 3586.8 3769.9 4188.2 5058.2 6168.2 7286.2 8366.1 9031.6 9254.3 9083.1 8913.6 8491.3 
7263.2 4992.4 2396.8 651.3 237.7 164.8 122.8 46.7 0.0 
1362.8 1377.1 1412.7 1469.0 1548.2 1644.9 1752.6 1856.4 1966.5 2062.4 2151.9 2234.3 2316.7 2408.6 2517.2 
2618.6 2686.0 2722.4 2910.2 3380.0 4230.2 5458.3 6647.6 7607.8 7637.2 7042.1 6263.3 5996.3 5379.8 3897.4 
2396.0 1074.4 290.8 160.8 133.1 91.9 26.9 0.0 
1362.8 1350.1 1361.2 1389.7 1430.9 1484.0 1533.1 1575.1 1608.4 1625.0 1628.2 1630.6 1643.3 1667.0 1695.6 
1728.0 1729.6 1713.0 1780.3 2029.9 2541.8 3380.0 4099.5 4433.8 4065.4 3200.2 2314.4 2018.0 1552.9 916.7 
457.2 229.8 140.2 110.1 75.3 41.2 11.1 0.0 
1362.8 1303.4 1258.2 1222.5 1181.3 1140.9 1086.3 1020.5 938.1 853.3 767.8 688.5 625.9 581.6 558.6 544.3 512.6 
458.8 417.6 388.2 377.1 409.6 499.2 617.2 687.7 622.8 452.4 374.8 277.3 178.3 130.7 95.9 74.5 53.9 36.4 19.0 7.9 0.0 
1362.8 1256.6 1155.2 1049.0 941.3 821.6 710.7 608.5 519.0 450.8 408.8 381.1 355.0 335.2 319.3 305.8 290.0 274.9 
259.1 244.8 232.9 221.8 211.5 209.2 209.2 194.9 172.7 162.4 144.2 110.9 82.4 64.2 53.1 43.6 34.1 18.2 7.1 0.0 
1362.8 1215.4 1053.8 904.8 747.2 614.8 511.8 446.1 412.0 385.1 358.9 335.9 313.8 294.0 279.7 266.2 253.5 242.4 
233.7 221.8 210.8 198.1 183.0 165.6 156.9 140.2 122.0 114.9 104.6 92.7 82.4 71.3 63.4 49.1 36.4 19.8 7.9 0.0 
1362.8 1175.0 979.3 783.6 613.3 513.4 450.0 419.9 392.2 365.3 340.7 316.9 297.1 281.3 267.0 255.1 243.2 232.1 222.6 
211.5 195.7 181.4 168.0 154.5 140.2 121.2 103.0 97.5 90.3 82.4 79.2 73.7 65.0 56.3 45.2 26.9 9.5 0.0 
1362.8 1130.6 904.0 687.7 545.9 474.6 438.9 411.2 381.9 355.8 331.2 309.8 290.8 278.1 270.2 262.3 254.3 243.2 225.8 
205.2 186.2 168.0 152.1 134.7 118.8 109.3 100.6 96.7 91.1 81.6 72.1 61.8 52.3 45.2 36.4 23.0 7.1 0.0 
1362.8 1107.7 847.8 632.3 514.2 461.9 435.8 408.8 381.1 355.0 330.4 310.6 295.5 286.8 283.7 280.5 272.6 255.1 232.1 
210.8 190.2 163.2 141.0 120.4 107.0 99.0 95.1 95.1 92.7 85.6 75.3 65.8 56.3 49.1 34.1 17.4 7.1 0.0 
1362.8 1088.6 807.4 602.2 493.6 459.5 433.4 409.6 381.9 354.2 331.2 315.3 303.5 300.3 300.3 297.9 290.0 274.9 254.3 
229.8 200.5 173.5 147.4 126.0 114.9 109.3 107.8 107.0 103.8 93.5 81.6 68.9 58.6 46.0 28.5 11.9 4.0 0.0 
1362.8 1083.9 795.5 583.9 488.9 457.2 433.4 408.8 382.7 355.0 333.6 318.5 310.6 310.6 310.6 309.0 305.0 296.3 278.1 
252.0 217.1 186.2 154.5 132.3 121.2 118.1 118.1 117.3 112.5 99.0 84.8 72.1 63.4 42.8 16.6 3.2 0.0 0.0 
1362.8 1072.0 786.8 579.2 489.7 457.2 434.2 408.0 381.9 355.0 333.6 318.5 311.4 312.2 313.0 310.6 306.6 300.3 282.1 
254.3 221.8 187.0 157.7 133.9 122.0 119.6 120.4 119.6 115.7 99.8 84.8 72.1 62.6 49.9 19.0 5.5 0.0 0.0 
